tekmar_Stencils_2025Dec Notes:
Added 291, 291EXP, 295, 731/732 wiring shapes


tekmar_Stencils_2022Apr Notes:
Added 294, 294EXP, 088
Fixed an issue with shapes not honoring the Arial 5pt on some shapes.
This was due to a lack of Theme in Styles in the templates.


tekmar_Setncils_2020Apr Notes:
Added 561, 562, 563, 564, 670, 680, 681, 301P, 304V, 304P, 305V, 305P, 306V, 306P


tekmarStencils_2019Dec Notes:
Various minor shape revisions
Added electrical shapes for 671, 302P, 303P, 303V, 305V


tekmarStencils_Aug2019 Notes:
Various minor shape revisions
485 Gateway moved to tDiscontinued
Added 486 Gateway shapes


tekmarStencils_Mar2019 Notes:
Various minor shape revisions
Two generic templates: for 8.5x11 and 11x17 page sizes


tekmarStencils_Sept2018 Notes:
Electrical and Mechanical shapes added for:
301P Switching Relay
563 WiFi 2 Heat, 2 Cool, 1 Fan, 2 ACC, Heat Pump thermostat
564 Invita WiFi 2 Heat, 2 Cool, 1 Fan, 2 ACC, Heat Pump thermostat
Various other minor shape revisions.
New generic template added.


tekmarStencils_Dec2016 Notes:
Electrical and Mechanical shapes added for:
087 wireless outdoor sensor
304V zone control (4 zone valves)
304P zone control (4 zone pumps)
306V zone control (6 zone valves)
306P zone control (6 zone pumps)
561 WiFi 1 Heat thermostat
562 WiFi 1 Heat, 1 Cool, 1 Fan thermostat
670 WiFi Snowmelt control
Mechanical shapes are located in the tBoiler, tMech, tMixing, tTank, tZones libraries.
Electrical shapes are located in the t000, t200, t300, t400, t500, and t600, tElec, tWriring libraries.


tekmar Stencil Notes_Oct 2015:
These are the newly revised tekmar Stencils for Oct 2015
They include all the newer controls as well as some new shapes for drawings E.g. electrical wiring.


You should Save these stencils to your stencil location.

If you are using the original stencil names provided by tekmar you can delete the old stencils named:

tN4_ControlModules.vss
tN4_Dips.vss
tN4_Thermostats.vss
tN4_Wiring.vss
tN4_ZoneManagers_AND_Zone Modules

These have all been revised and updated with slightly different names. So they are superceded by the New stencils.
 
The stencils now include both tN2 & tN4 products and so use the tN (tekmarNet ) moniker instead of just tN4. 

If you are using a template, you can create a Drawing and load the new stencils into it. 

Then Save as '_templatename_.vst file (Visio template file) to your template location.

When you open the template it will start a new drawing with the new stencils already loaded.